Menu Search

Ball Transfer 15.8 mm 60.0 kg 31.0 mm 3.2 mm

Euro ball transfer is designed with a dirt exit hole, woollen felt seal and integrated claws. It can be used in cargo and baggage handling, assembly lines and machine loading applications. It is temperature resistant from -30°C to 70°C. It contains carbon steel bearings with zinc plated pressings.
Item code:

551007

119 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 99 £ 9.0387
100 + £ 6.7433
Standard pack: 50

Order in multiple of 50

Total price:

£ 451.94

50 x £ 9.0387

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Diameter 15.8 mm
Ball Up Load Capacity 60.0 kg
Head Height 3.2 mm
Body Diameter 24.0 mm
Body Height 9.5 mm
Flange Diameter 31.0 mm
Flange Height 2.8 mm
Overall Height 21.0 mm
Type Type 2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us