Quantity | Unit price |
---|---|
25 - 249 | £ 2.8205 |
250 - 999 | £ 1.3357 |
1000 + | £ 1.2125 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 19.1 mm |
---|---|
Base Diameter | 0.752 in |
Knob Diameter | 37.3 mm |
Knob Diameter | 1.469 in |
Knob Height | 35.6 mm |
Knob Height | 1.402 in |
Thread Size | M8 x 1.25 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Colour | Black |
Knob Material | PP |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue