Menu Search

Ball Knob 20.0 mm M8 Phenolic Black

Item code:

462096

1111 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 2.0885
500 + £ 0.8655
Standard pack: 500

Order in multiple of 50

Total price:

£ 104.43

50 x £ 2.0885

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Diameter 20.0 mm
Knob Height 20.0 mm
Thread Size M8
Finish Gloss
Knob Material Phenolic
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us