Quantity | Unit price |
---|---|
1 + | £ 21.7214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 26.0 mm |
---|---|
Head Diameter | 1.024 in |
Head Height | 9.0 mm |
Head Height | 0.354 in |
Length Under Head | 70.5 mm |
Length Under Head | 2.776 in |
Pin Diameter | 20.0 mm |
Pin Diameter | 0.787 in |
Pin Hole Diameter | 4.5 mm |
Pin Hole Diameter | 0.177 in |
Full Material | Stainless Steel |
Locking Mechanism | Cotter Pin |
Number of Holes | 1 |
Commodity Code | 8487909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue