Quantity | Unit price |
---|---|
1 + | £ 12.2418 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 15.0 mm |
---|---|
Head Diameter | 0.591 in |
Head Height | 7.0 mm |
Head Height | 0.276 in |
Length Under Head | 26.0 mm |
Length Under Head | 1.024 in |
Pin Diameter | 10.0 mm |
Pin Diameter | 0.394 in |
Pin Hole Diameter | 2.5 mm |
Pin Hole Diameter | 0.098 in |
Full Material | Stainless Steel |
Locking Mechanism | Cotter Pin |
Number of Holes | 1 |
Commodity Code | 8487909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue