Quantity | Unit price |
---|---|
1000 + | £ 0.1437 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Size | 19.1 mm |
---|---|
Overall Size | 19.1 mm |
Colour | Black |
Material | PE Foam |
Shape | Round |
Format | Discs On a Pad |
Quantity Per Carton | 1000 per Pack |
Adhesive Type | Rubber |
Removability | Permanent |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue