Quantity | Unit price |
---|---|
5000 + | £ 0.0255 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Thickness | 3.2 mm |
---|---|
Overall Thickness | 0.126 in |
Overall Size | 12.7 mm |
Overall Size | 12.7 mm |
Colour | Black |
Material | Foam Rubber |
Shape | Disc |
Format | Discs On a Pad |
Quantity Per Carton | 4 Packs of 5000 |
Adhesive Type | Rubber |
Removability | Permanent |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue