Quantity | Unit price |
---|---|
1 - 19 | £ 15.274 |
20 + | £ 7.886 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Adjustable |
---|---|
Colour | Silver |
Full Material | Steel |
Type | Latch & Strike |
Keeper Length | 17.0 mm |
Keeper Length | 0.669 in |
Overall Height | 26.0 mm |
Overall Height | 1.024 in |
Overall Length | 70.0 mm |
Overall Length | 2.756 in |
Overall Width | 28.0 mm |
Overall Width | 1.102 in |
Mount Material | Steel |
Plate Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue