Quantity | Unit price |
---|---|
500 - 999 | £ 0.2464 |
1000 - 4999 | £ 0.2423 |
5000 - 9999 | £ 0.2368 |
10000 + | £ 0.2313 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Adjustable |
---|---|
Colour | Black |
Material | PA |
Mounting Method | Push In |
Compatible Cable Diameter Range | 3.0 - 8.5 mm |
Compatible Cable Diameter Range | 0.118 - 0.335 in |
Maximum Compatible Cable Diameter | 8.5 mm |
Maximum Compatible Cable Diameter | 0.335 in |
Minimum Compatible Cable Diameter | 3.0 mm |
Minimum Compatible Cable Diameter | 0.118 in |
Minimum Panel Thickness | 0.5 mm |
Minimum Panel Thickness | 0.02 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Style | 1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue