Menu Search

Cable Clamp Lockable 50.8 mm 25.4 mm PA Natural

This adjustable cable clip is used in assemblies to organise and secure cables and wires. It does not come with an adhesive base but can be purchased separately. Reduces stress and strain on cables, preventing them from being bent, twisted, or pulled. Natural, made from PA and ULV94 V-2 flame rated.
Item code:

AKKL-8710-01

1168 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 4999 £ 0.3128
5000 - 9999 £ 0.2921
10000 + £ 0.275
Standard pack: 500

Order in multiple of 500

Total price:

£ 31.28

100 x £ 0.3128

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adjustability Adjustable
Base Material Nylon 6/6
Colour Natural
Material PA
Mounting Method Adhesive Not Included
Base Length 50.8 mm
Base Width 25.4 mm
Compatible Cable Diameter Range 22.2 - 25.4 mm
Maximum Compatible Cable Diameter 25.4 mm
Minimum Compatible Cable Diameter 22.2 mm
Overall Height 44.5 mm
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us