Quantity | Unit price |
---|---|
100 - 499 | £ 0.5873 |
500 - 999 | £ 0.5763 |
1000 + | £ 0.564 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Mounting Method | Adhesive |
Base Length | 17.6 mm |
Base Length | 0.693 in |
Base Width | 8.9 mm |
Base Width | 0.35 in |
Overall Height | 11.3 mm |
Overall Height | 0.445 in |
Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue