Quantity | Unit price |
---|---|
100 + | £ 0.3806 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Material | Acrylic Adhesive/Foam Tape/PE Paper Liner |
---|---|
Colour | Grey |
Material | PVC |
Mounting Method | Adhesive |
Base Length | 19.1 mm |
Base Length | 0.752 in |
Base Width | 19.1 mm |
Base Width | 0.752 in |
Compatible Cable Diameter Range | 5.6 mm |
Compatible Cable Diameter Range | 0.22 in |
Maximum Compatible Cable Diameter | 5.6 mm |
Maximum Compatible Cable Diameter | 0.22 in |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Height | 10.9 mm |
Overall Height | 0.429 in |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue