Quantity | Unit price |
---|---|
100 - 4999 | £ 0.256 |
5000 - 9999 | £ 0.2432 |
10000 + | £ 0.2311 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 25.2 mm |
---|---|
Base Length | 0.992 in |
Base Width | 19.1 mm |
Base Width | 0.752 in |
Overall Height | 22.2 mm |
Overall Height | 0.874 in |
Colour | Natural |
Material | PA |
Mounting Method | Adhesive |
Adjustability | Adjustable |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue