Quantity | Unit price |
---|---|
100 - 4999 | £ 0.776 |
5000 - 9999 | £ 0.7246 |
10000 + | £ 0.6822 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 63.5 mm |
---|---|
Base Length | 2.5 in |
Base Width | 25.4 mm |
Base Width | 1 in |
Overall Height | 50.8 mm |
Overall Height | 2 in |
Colour | Natural |
Material | PA |
Mounting Method | Adhesive |
Adjustability | Adjustable |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue