Flat Grips are ideal for finishing flat handles and capping bar stock. The flexible material has excellent insulation properties and can stretch onto slightly larger dimensions without shredding or tearing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Inside Height | Inside Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.6229 - £ 0.9061 | In production |
1.169 in
29.7 mm
|
0.098 in
2.5 mm
|
2.362 in
60.0 mm
|
|||||||
£ 1.1856 - £ 1.8893 | 1747 In stock |
0.984 in
25.0 mm
|
0.236 in
6.0 mm
|
4.331 in
110.0 mm
|
|||||||
£ 0.9542 - £ 1.2347 | 1000 In stock |
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
3.937 in
100.0 mm
|
|||||||
RRWA-91688-110 | £ 0.6229 - £ 1.1218 | In production |
0.748 in
19.0 mm
|
0.236 in
6.0 mm
|
4.331 in
110.0 mm
|
||||||
RRWA-91622-110 | £ 0.9173 - £ 2.3873 | 600 In stock |
0.752 in
19.1 mm
|
0.126 in
3.2 mm
|
4.331 in
110.0 mm
|
||||||
£ 0.4969 - £ 0.5185 | In production |
0.768 in
19.5 mm
|
0.079 in
2.0 mm
|
0.984 in
25.0 mm
|
|||||||
RRWA-91689-110 | £ 0.7269 - £ 1.3477 | 3000 In stock |
1.181 in
30.0 mm
|
0.236 in
6.0 mm
|
4.331 in
110.0 mm
|
||||||
£ 0.972 - £ 2.5336 | 192 In stock |
1 in
25.4 mm
|
0.126 in
3.2 mm
|
4.331 in
110.0 mm
|
|||||||
£ 0.6229 - £ 1.2809 | In production |
0.748 in
19.0 mm
|
0.118 in
3.0 mm
|
3.937 in
100.0 mm
|
|||||||
£ 0.9542 - £ 1.0011 | In production |
0.689 in
17.5 mm
|
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
|||||||
RRWA-91628-110 | £ 1.202 - £ 3.1061 | 1370 In stock |
1 in
25.4 mm
|
0.252 in
6.4 mm
|
4.331 in
110.0 mm
|
||||||
£ 0.5558 - £ 1.4452 | 1414 In stock |
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
4.331 in
110.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue