Wire Clip - Screw Mount, Two Piece

A two piece fixing for holding wires securely in place. Can be fastened to your panel using a flat head screw.


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Mounting Method
:
Screw
Compatible Thread Sizes (All)
:
M4,#8
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Overall Length
:
47.2 mm
Overall Width
:
14.2 mm
Base Length
:
38.9 mm
Overall Height
:
43.7 mm
Brand
:
Richco
Inside Diameter Range
:
13.0 - 31.8 mm
Inside Width
:
25.1 mm
Material
:
Nylon
Standard Pack: 100

Buy in multiples of: 100

100 : £1.04 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Screw
Compatible Thread Sizes (All)
:
M4,#8
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Overall Length
:
62.7 mm
Overall Width
:
17.8 mm
Base Length
:
55.3 mm
Overall Height
:
56.6 mm
Brand
:
Richco
Inside Diameter Range
:
16.8 - 41.9 mm
Inside Width
:
37.0 mm
Material
:
Nylon
Standard Pack: 100

Buy in multiples of: 100

100 : £0.919 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered