Twist Ties - Adhesive Mount,Standoff

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel, ideal for circuit boards or electrical boards that require no interference. An adhesive pad fastening ensures quick and easy installation.


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Cable Diameter Range
:
7.6 - 10.2 mm
Spacer Length
:
25.4 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
25.4 mm
Base Width
:
25.4 mm
Ball End Type
:
Hole
Overall Height
:
51.6 mm
Brand
:
Richco
UL/CSA Description
:
UL E71558
Base Material
:
Acrylic Based Adhesive
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 500

Order any quantity

1 : £1.19 500 : £0.538 1000 : £0.528 5000 : £0.517 10000 : £0.506 25000 : £0.495 50000 : £0.485 For large quantities click 'Request Quote'

In Stock!

Compatible Cable Diameter Range
:
7.6 - 10.2 mm
Spacer Length
:
12.7 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
25.4 mm
Base Width
:
25.4 mm
Ball End Type
:
Hole
Overall Height
:
38.9 mm
Brand
:
Richco
UL/CSA Description
:
UL E71558
Base Material
:
Acrylic Based Adhesive
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 1000

Order any quantity

1 : £0.969 500 : £0.462 1000 : £0.293 5000 : £0.287 10000 : £0.281 25000 : £0.275 50000 : £0.269 For large quantities click 'Request Quote'

In Stock!

Compatible Cable Diameter Range
:
7.6 - 10.2 mm
Spacer Length
:
6.4 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
25.4 mm
Base Width
:
25.4 mm
Ball End Type
:
Hole
Overall Height
:
38.9 mm
Brand
:
Richco
UL/CSA Description
:
UL E71558
Base Material
:
Rubber Based Adhesive
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 1000

Order any quantity

1 : £0.84 500 : £0.402 1000 : £0.254 5000 : £0.249 10000 : £0.244 25000 : £0.239 50000 : £0.234 For large quantities click 'Request Quote'

In Stock!

Compatible Cable Diameter Range
:
7.6 - 10.2 mm
Spacer Length
:
19.1 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
25.4 mm
Base Width
:
25.4 mm
Ball End Type
:
Hole
Overall Height
:
45.2 mm
Brand
:
Richco
UL/CSA Description
:
UL E71558
Base Material
:
Rubber Based Adhesive
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 1000

Order any quantity

1 : £0.84 500 : £0.402 1000 : £0.254 5000 : £0.249 10000 : £0.244 25000 : £0.239 50000 : £0.234 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered