Flat Cable Clamp - Snap In, Top Lock, Removable

Snap, in, Top Lock Flat Cable Clamps are easy to install due to their push in application feature. These cable clamps are top locking


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Mounting Method
:
Push In
Colour
:
Natural
Inside Width
:
15.0 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Base Length
:
27.0 mm
Base Width
:
7.0 mm
Brand
:
Richco
Distance Between Fixing Holes
:
15.0 mm
Inside Height
:
3.4 mm
Material
:
Nylon
Overall Height
:
7.3 mm
Panel Thickness Range
:
0.8 - 1.6 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.193 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Natural
Inside Width
:
30.0 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Base Length
:
42.0 mm
Base Width
:
7.0 mm
Brand
:
Richco
Distance Between Fixing Holes
:
30.0 mm
Inside Height
:
3.7 mm
Material
:
Nylon
Overall Height
:
7.3 mm
Panel Thickness Range
:
0.8 - 1.6 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.216 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Natural
Inside Width
:
35.0 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Base Length
:
47.0 mm
Base Width
:
7.0 mm
Brand
:
Richco
Distance Between Fixing Holes
:
35.0 mm
Inside Height
:
3.7 mm
Material
:
Nylon
Overall Height
:
7.3 mm
Panel Thickness Range
:
0.8 - 1.6 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.219 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Natural
Inside Width
:
45.0 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Base Length
:
57.0 mm
Base Width
:
7.0 mm
Brand
:
Richco
Distance Between Fixing Holes
:
45.0 mm
Inside Height
:
3.7 mm
Material
:
Nylon
Overall Height
:
7.3 mm
Panel Thickness Range
:
0.8 - 1.6 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.24 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Natural
Inside Width
:
60.0 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Base Length
:
72.0 mm
Base Width
:
7.0 mm
Brand
:
Richco
Distance Between Fixing Holes
:
60.0 mm
Inside Height
:
3.7 mm
Material
:
Nylon
Overall Height
:
7.3 mm
Panel Thickness Range
:
0.8 - 1.6 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.302 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered