Cable Cleats

  • Cable Cleats secure and restrain cables in long runs when bolted to a mounting surface
  • Protect cables from damage, vibration, and chafing due to excessive movement
  • Provides strin relief
  • Corrosion Resistant
  • Black, LDPE


In Stock!

Free sample available
Refine By Clear Filters

Compatible Hole Diameter

Compatible Cable Diameter

More OptionsLess Options(10)

Cleat Size

More OptionsLess Options(10)

Bolt Size


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Bolt Size
:
M6
Cleat Size
:
8
Colour
:
Black
Compatible Cable Diameter
:
20.3 mm
Compatible Hole Diameter
:
6.0 mm
Full Material
:
LDPE
Material
:
N/A
Standard Pack: 1000

Order any quantity

1 : £1.38 100 : £0.686 500 : £0.672 1000 : £0.658 10000 : £0.645 20000 : £0.631 For large quantities click 'Request Quote'

In Stock!

Bolt Size
:
M6
Cleat Size
:
10
Colour
:
Black
Compatible Cable Diameter
:
25.4 mm
Compatible Hole Diameter
:
6.0 mm
Full Material
:
LDPE
Standard Pack: 800

Order any quantity

1 : £1.55 80 : £0.77 100 : £0.569 400 : £0.558 800 : £0.546 8000 : £0.535 16000 : £0.524 For large quantities click 'Request Quote'

In Stock!

Bolt Size
:
M10
Cleat Size
:
12
Colour
:
Black
Compatible Cable Diameter
:
30 mm
Compatible Hole Diameter
:
10.0 mm
Full Material
:
LDPE
Standard Pack: 600

Order any quantity

1 : £2.72 50 : £2.04 60 : £2.00 300 : £1.96 600 : £1.92 6000 : £1.88 12000 : £1.84 For large quantities click 'Request Quote'

In Stock!

Bolt Size
:
M10
Cleat Size
:
14
Colour
:
Black
Compatible Cable Diameter
:
35.6 mm
Compatible Hole Diameter
:
10.0 mm
Full Material
:
LDPE
Standard Pack: 500

Order any quantity

1 : £3.30 50 : £1.65 250 : £1.62 500 : £1.59 5000 : £1.55 10000 : £1.52 For large quantities click 'Request Quote'

In Stock!

Bolt Size
:
M10
Cleat Size
:
16
Colour
:
Black
Compatible Cable Diameter
:
40.6 mm
Compatible Hole Diameter
:
10.0 mm
Full Material
:
LDPE
Material
:
N/A
Standard Pack: 250

Order any quantity

1 : £3.85 25 : £1.93 125 : £0.918 250 : £0.58 2500 : £0.568 5000 : £0.557 For large quantities click 'Request Quote'

In Stock!

Bolt Size
:
M10
Cleat Size
:
18
Colour
:
Black
Compatible Cable Diameter
:
45.7 mm
Compatible Hole Diameter
:
10.0 mm
Full Material
:
LDPE
Material
:
N/A
Standard Pack: 400

Order any quantity

1 : £4.14 40 : £2.07 200 : £0.988 400 : £0.622 4000 : £0.61 8000 : £0.597 For large quantities click 'Request Quote'

In Stock!

Bolt Size
:
M10
Cleat Size
:
20
Colour
:
Black
Compatible Cable Diameter
:
50.4 mm
Compatible Hole Diameter
:
10.0 mm
Full Material
:
LDPE
Material
:
N/A
Standard Pack: 300

Order any quantity

1 : £5.55 30 : £2.78 150 : £1.34 300 : £0.836 3000 : £0.794 6000 : £0.753 For large quantities click 'Request Quote'

In Stock!

Bolt Size
:
M6
Cleat Size
:
11
Colour
:
Black
Compatible Cable Diameter
:
27.9 mm
Compatible Hole Diameter
:
9.6 mm
Full Material
:
LDPE
Standard Pack: 800

Order any quantity

1 : £2.25 80 : £1.12 100 : £0.831 400 : £0.814 800 : £0.797 8000 : £0.781 16000 : £0.764 For large quantities click 'Request Quote'

In Stock!

Bolt Size
:
M6
Cleat Size
:
6
Colour
:
Black
Compatible Cable Diameter
:
15.2 mm
Compatible Hole Diameter
:
6.0 mm
Full Material
:
LDPE
Standard Pack: 2000

Order any quantity

1 : £0.997 100 : £0.748 200 : £0.733 1000 : £0.718 2000 : £0.703 20000 : £0.688 40000 : £0.674 For large quantities click 'Request Quote'

In Stock!

Bolt Size
:
M6
Cleat Size
:
3
Colour
:
Black
Compatible Cable Diameter
:
7.6 mm
Compatible Hole Diameter
:
6.0 mm
Full Material
:
LDPE
Material
:
N/A
Standard Pack: 3000

Order any quantity

1 : £0.572 100 : £0.429 300 : £0.42 1500 : £0.412 3000 : £0.403 30000 : £0.394 60000 : £0.386 For large quantities click 'Request Quote'

In Stock!

Bolt Size
:
M6
Cleat Size
:
4
Colour
:
Black
Compatible Cable Diameter
:
10.1 mm
Compatible Hole Diameter
:
6.0 mm
Full Material
:
LDPE
Standard Pack: 2500

Order any quantity

1 : £0.641 100 : £0.481 250 : £0.472 1250 : £0.462 2500 : £0.452 25000 : £0.443 50000 : £0.433 For large quantities click 'Request Quote'

In Stock!

Bolt Size
:
M6
Cleat Size
:
5
Colour
:
Black
Compatible Cable Diameter
:
12.7 mm
Compatible Hole Diameter
:
6.0 mm
Full Material
:
LDPE
Material
:
N/A
Standard Pack: 2500

Order any quantity

1 : £0.714 100 : £0.536 250 : £0.525 1250 : £0.514 2500 : £0.504 25000 : £0.493 50000 : £0.482 For large quantities click 'Request Quote'

In Stock!

Bolt Size
:
M6
Cleat Size
:
7
Colour
:
Black
Compatible Cable Diameter
:
17.8 mm
Compatible Hole Diameter
:
6.0 mm
Full Material
:
LDPE
Standard Pack: 2000

Order any quantity

1 : £1.20 100 : £0.899 200 : £0.881 1000 : £0.863 2000 : £0.845 20000 : £0.827 40000 : £0.809 For large quantities click 'Request Quote'

In Stock!

Bolt Size
:
M6
Cleat Size
:
9
Colour
:
Black
Compatible Cable Diameter
:
22.8 mm
Compatible Hole Diameter
:
6.0 mm
Full Material
:
LDPE
Material
:
N/A
Standard Pack: 1000

Order any quantity

1 : £1.49 100 : £0.742 500 : £0.727 1000 : £0.712 10000 : £0.697 20000 : £0.683 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered