Strain Relief Bushings - Self Lock

Self-Lock Strain Relief Bushings protect cables by absorbing the forces of pull, push, and twist. These bushings self-lock onto the cable allowing it to be inserted prior to mounting into a square or rectangular hole.


In Stock!

Free sample available
Refine By Clear Filters

Compatible Cable Shape

Cable Type

Maximum Panel Thickness


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Cable Shape
:
Flat
Compatible Hole Width
:
13.0 mm
Compatible Hole Length
:
11.5 mm
UL/CSA Description
:
ST-100N
Full Material
:
Heat Stabilized Nylon
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Cable Type
:
3.0 x 5.6 mm - 4.1 x 7.6 mm
Compatible Hole Diameter
:
11.5 mm
Compatible Hole Shape
:
Rectangle
Material
:
Nylon
Special Features (All)
:
Heat Stabilized
Standard Pack: 500

Order any quantity

1 : £0.697 50 : £0.351 250 : £0.167 500 : £0.105 5000 : £0.103 10000 : £0.101 For large quantities click 'Request Quote'

In Stock!

Compatible Cable Shape
:
Round
Compatible Hole Width
:
17.5 mm
Compatible Hole Length
:
17.5 mm
UL/CSA Description
:
ST-201N
Full Material
:
Heat Stabilized Nylon
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Cable Type
:
7.4 to 9.1 mm
Compatible Hole Diameter
:
17.5 mm
Compatible Hole Shape
:
Square
Material
:
Nylon
Special Features (All)
:
Heat Stabilized
Standard Pack: 500

Order any quantity

1 : £1.13 50 : £0.566 250 : £0.272 500 : £0.171 5000 : £0.167 10000 : £0.164 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered