Strain Relief Bushings - Double Locking

Double Locking Strain Relief Bushings are mounted to the edge of a chassis or into a split panel to protect cables from movement and chafing. The heat-stabilized nylon absorbs the forces of pulling, pushing, and twisting.


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Cutout Dimensions
:
8.0 mm x 5.0 mm
Full Material
:
Heat Stabilized Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Compatible Cable Diameter
:
5.8 mm
Compatible Cable Shape
:
Round
Compatible Hole Shape
:
Rectangle
Head Length
:
13.0 mm
Material
:
Nylon
Mounting Hole Dimensions
:
8.0 x 5.0 mm
Mounting Hole Length
:
8.0 mm
Mounting Hole Width
:
5.0 mm
Overall Width
:
9.0 mm
Standard Pack: 200

Buy in multiples of: 200

200 : £0.229 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered