Pan Head Self-Drilling & Self-Piercing Screw

Item Code: 343481641553
343481641553 has a thread length of 16.0 mm and has a Crossed drive type.


In Stock!

Description
Quantity
Unit Price
Options
Head Type
:
Pan
Drive Type
:
Crossed
Material
:
Mild Steel
Finish
:
Zinc
Thread Size
:
4.8 mm
Thread Length
:
16.0 mm
Thread Diameter
:
4.8 mm
Head Diameter
:
8.2 mm
Package Quantity
:
250
Standard Pack: 100

Buy in multiples of: 100

100 : £0.191 500 : £0.136 1000 : £0.105
essential solutions
delivered