Pan Head Self-Drilling & Self-Piercing Screw

Item Code: 343290741553
343290741553 has a thread length of 6.5 mm and has a Crossed drive type.


In Stock!

Description
Quantity
Unit Price
Options
Head Type
:
Pan
Drive Type
:
Crossed
Material
:
Mild Steel
Finish
:
Zinc
Thread Size
:
2.9 mm
Thread Length
:
6.5 mm
Thread Diameter
:
2.9 mm
Head Diameter
:
5.6 mm
Package Quantity
:
100
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0473 1000 : £0.0339
essential solutions
delivered