Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1848 |
5000 - 9999 | £ 0.1807 |
10000 + | £ 0.1766 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 12.2 mm |
---|---|
Anchor Length | 0.48 in |
Head Diameter | 11.5 mm |
Head Diameter | 0.453 in |
Head Height | 1.8 mm |
Head Height | 0.071 in |
Compatible Hole Diameter Range | 4.7 mm |
Compatible Hole Diameter Range | 0.185 in |
Compatible Panel Thickness Range | 0.8 - 3.0 mm |
Compatible Panel Thickness Range | 0.031 - 0.118 in |
Overall Height | 14.0 mm |
Overall Height | 0.551 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Rivet Type | Fir Tree |
Type | Type 2 |
Rivet Head Shape | Pan |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue