Menu Search

Cross Dowel Barrel Nuts

In stock

A Cross Dowel Nut, also known as a Barrel Nut, is a specialist nut that is commonly used in aerospace and ready-to-assemble furniture applications.

Cross Dowel Nuts and Bolts are used to bolt thin sheet metal parts to bigger components that are often billet or forged. Barrel Nuts are designed for use with Joint Connector Bolts, where a right angle connection is needed.

Our M6 Cross Dowels are supplied in a Zinc Alloy material for a cost-effective solution, whereas the Cross Dowel M8 Nuts are supplied in Steel, for additional strength. The M8 Barrel Nuts are therefore ideal where heavier applications are required - typically on boards of 22mm thickness upwards.

  • Cross Dowel Barrel Nut Sizes: M6 and M8.

Browse our range of Joint Connector Bolts.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Outside Diameter View
463138 £ 0.112 - £ 0.2721 8487 In stock
M6
13.0 mm
10.0 mm
463140 £ 0.2834 - £ 0.6597 1592 In stock
M6
20.0 mm
10.0 mm
463141 £ 0.4682 - £ 0.4682 2976 In stock
M8
18.0 mm
12.0 mm
463139 £ 0.1848 - £ 0.5467 7743 In stock
M6
16.0 mm
10.0 mm
Barrel Nut M6 10.0 mm 13.0 mm Zinc

463138

Price Range
£ 0.2721 - £ 0.112

Stock Levels
8487 In stock
Attributes
  • Thread Size
    M6
  • Outside Diameter
    10.0 mm
  • Overall Length
    13.0 mm
  • Full Material
    Zinc Alloy
  • Drive Type
    Cross Drive
Barrel Nut M6 10.0 mm 20.0 mm Zinc

463140

Price Range
£ 0.6597 - £ 0.2834

Stock Levels
1592 In stock
Attributes
  • Thread Size
    M6
  • Outside Diameter
    10.0 mm
  • Overall Length
    20.0 mm
  • Full Material
    Zinc Alloy
  • Drive Type
    Cross Drive
Barrel Nut M8 12.0 mm 18.0 mm Steel

463141

Price Range
£ 0.4682 - £ 0.4682

Stock Levels
2976 In stock
Attributes
  • Thread Size
    M8
  • Outside Diameter
    12.0 mm
  • Overall Length
    18.0 mm
  • Full Material
    Steel
  • Drive Type
    Cross Drive
Barrel Nut M6 10.0 mm 16.0 mm Zinc

463139

Price Range
£ 0.5467 - £ 0.1848

Stock Levels
7743 In stock
Attributes
  • Thread Size
    M6
  • Outside Diameter
    10.0 mm
  • Overall Length
    16.0 mm
  • Full Material
    Zinc Alloy
  • Drive Type
    Cross Drive