Tapered Plastic Plug Caps have two functions; plug and cap.
The Tapered Plug is used to plug the end of tubing, pipes, and bars. Tapered Pipe Plugs are desiged to fit snugly on to the end of a tube to keep liquid, dirt and other ingres out of the cavity - or indeed to help retain the contents that is within. Alternatively, Cap Plugs can be used as Tapered Caps. The Tapered Cap fits neatly over the outside diameter at the end of a tube, pipe or bar. This prevents dirt, dust, moisture, liquids and other contaniments from entering the cavity opening during manufacturing, masking, storage, and transportation.
Our Tapered Cap Plug range is made from Low Density Polyethylene (LDPE). This durable Plastic Plug Caps material protects the application from damage, as well as offering corrosion resistance.The Tapered Plug Caps range is suitable for a wide range of hole diameters, so you're sure to find a solution to suit your project requirments.
These Plug Caps are available in a choice of colour options, including; Black, Blue, Clear (Transparent), Red and Yellow.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Flange Diameter | Colour | Inside Diameter Range | Outside Diameter Range | Overall Height | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0536 - £ 0.1242 | 35344 In stock |
1.075 in
27.3 mm
|
Red
|
0.76 - 0.854 in
19.3 - 21.7 mm
|
0.835 - 0.913 in
21.2 - 23.2 mm
|
|
|||||
£ 0.1519 - £ 0.4184 | 40145 In stock |
0.374 in
9.5 mm
|
Blue
|
0.126 - 0.193 in
3.2 - 4.9 mm
|
0.209 - 0.268 in
5.3 - 6.8 mm
|
|
|||||
£ 0.1324 - £ 0.3516 | 31134 In stock |
0.5 in
12.7 mm
|
Blue
|
0.268 - 0.299 in
6.8 - 7.6 mm
|
0.331 - 0.366 in
8.4 - 9.3 mm
|
|
|||||
£ 0.1156 - £ 0.4235 | 73434 In stock |
0.594 in
15.1 mm
|
Blue
|
0.354 - 0.417 in
9.0 - 10.6 mm
|
0.421 - 0.484 in
10.7 - 12.3 mm
|
|
|||||
£ 0.0514 - £ 0.1355 | 20664 In stock |
0.874 in
22.2 mm
|
Blue
|
0.409 - 0.484 in
10.4 - 12.3 mm
|
0.476 - 0.547 in
12.1 - 13.9 mm
|
|
|||||
£ 0.0573 - £ 0.1506 | 44415 In stock |
0.874 in
22.2 mm
|
Blue
|
0.52 - 0.602 in
13.2 - 15.3 mm
|
0.579 - 0.673 in
14.7 - 17.1 mm
|
|
|||||
£ 0.0598 - £ 0.1481 | 83104 In stock |
0.937 in
23.8 mm
|
Blue
|
0.626 - 0.72 in
15.9 - 18.3 mm
|
0.689 - 0.783 in
17.5 - 19.9 mm
|
|
|||||
£ 0.0646 - £ 0.1599 | 27859 In stock |
1.126 in
28.6 mm
|
Blue
|
0.768 - 0.906 in
19.5 - 23.0 mm
|
0.854 - 0.972 in
21.7 - 24.7 mm
|
|
|||||
£ 0.0904 - £ 0.2251 | 7370 In stock |
1.252 in
31.8 mm
|
Blue
|
0.902 - 0.917 in
22.9 - 23.3 mm
|
0.965 - 1.094 in
24.5 - 27.8 mm
|
|
|||||
45 | £ 0.1098 - £ 0.2721 | 39762 In stock |
1.5 in
38.1 mm
|
Blue
|
1.161 - 1.291 in
29.5 - 32.8 mm
|
1.224 - 1.354 in
31.1 - 34.4 mm
|
|
||||
£ 0.1382 - £ 0.3439 | 23130 In stock |
1.626 in
41.3 mm
|
Blue
|
1.248 - 1.398 in
31.7 - 35.5 mm
|
1.311 - 1.469 in
33.3 - 37.3 mm
|
|
|||||
£ 0.1848 - £ 0.4595 | 15592 In stock |
1.874 in
47.6 mm
|
Blue
|
1.496 - 1.618 in
38.0 - 41.1 mm
|
1.559 - 1.673 in
39.6 - 42.5 mm
|
|
|||||
£ 0.2231 - £ 0.5544 | 6427 In stock |
2.031 in
51.6 mm
|
Blue
|
1.736 - 1.76 in
44.1 - 44.7 mm
|
1.799 - 1.827 in
45.7 - 46.4 mm
|
|
|||||
£ 0.2751 - £ 0.6802 | 12597 In stock |
2.311 in
58.7 mm
|
Blue
|
1.957 - 2.083 in
49.7 - 52.9 mm
|
2.016 - 2.146 in
51.2 - 54.5 mm
|
|
|||||
£ 0.3299 - £ 0.8163 | 4829 In stock |
2.5 in
63.5 mm
|
Blue
|
2.043 - 2.37 in
51.9 - 60.2 mm
|
2.13 - 2.425 in
54.1 - 61.6 mm
|
|
|||||
75 | £ 0.4038 - £ 0.996 | 1619 In stock |
2.752 in
69.9 mm
|
Blue
|
2.244 - 2.583 in
57.0 - 65.6 mm
|
2.311 - 2.65 in
58.7 - 67.3 mm
|
|
||||
£ 0.5011 - £ 1.2398 | 2057 In stock |
3.126 in
79.4 mm
|
Blue
|
2.626 - 2.949 in
66.7 - 74.9 mm
|
2.72 - 3 in
69.1 - 76.2 mm
|
|
|||||
£ 0.5736 - £ 1.4221 | 972 In stock |
3.5 in
88.9 mm
|
Blue
|
3.004 - 3.283 in
76.3 - 83.4 mm
|
3.091 - 3.366 in
78.5 - 85.5 mm
|
|
|||||
£ 0.9734 - £ 2.413 | 900 In stock |
4 in
101.6 mm
|
Blue
|
3.606 - 3.728 in
91.6 - 94.7 mm
|
3.673 - 3.799 in
93.3 - 96.5 mm
|
|
|||||
£ 1.1363 - £ 2.8237 | 5809 In stock |
4.874 in
123.8 mm
|
Blue
|
4.134 - 4.378 in
105.0 - 111.2 mm
|
4.217 - 4.445 in
107.1 - 112.9 mm
|
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue