SAE Butt Weld Cover: J518-61 SAE Rating, 32.0 mm Compatible Nominal Diameter, 3000 PSI Compatible Flange Type

Item Code: 12007
SAE Butt Weld Cover has an inside height of 10.0 mm and inside diameter of 50.0 mm to fully protect J518-61 SAE rated butt welds. The Red PE material is translucent with an internal locking bead to provide secure protection.


In Production!

Description
Quantity
Unit Price
Options
SAE Code
:
J518-61
Compatible Nominal Diameter
:
32.0 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
10.0 mm
Inside Diameter
:
50.0 mm
Colour
:
Red
Full Material
:
Polyethylene
Material
:
PE
Class Pressure Rating (All)
:
3000
Standard Pack: 1000

Order any quantity

1 : £0.888 100 : £0.444 500 : £0.212 1000 : £0.134 10000 : £0.131 20000 : £0.128
essential solutions
delivered