Aluminium Weld On Hinges - with a Stainless Steel pin

Item Code: 1284788
These Aluminium Weld On Hinges have an overall length of 120.0 mm and an overall diameter of 16.0 mm


Replaces Item No.(s): 493509

In Production!

Description
Quantity
Unit Price
Options
Material
:
Aluminium
Overall Length
:
120.0 mm
Overall Width
:
19.6 mm
Overall Diameter
:
16.0 mm
Pin Diameter
:
10.0 mm
Pin Material
:
Stainless Steel
Washer Material
:
Steel
Standard Pack: 20

Order any quantity

Please contact Customer Services for more information
essential solutions
delivered