Aluminium Weld On Hinges - with a Steel pin

Item Code: 1284787
These Aluminium Weld On Hinges have an overall length of 100.0 mm and an overall diameter of 16.0 mm


Replaces Item No.(s): 493508

In Production!

Description
Quantity
Unit Price
Options
Material
:
F_MATERIAL1310
Overall Length
:
100.0 mm
Overall Width
:
19.6 mm
Overall Diameter
:
16.0 mm
Pin Diameter
:
10.0 mm
Standard Pack: 20

Order any quantity

1 : £10.11 20 : £9.29 60 : £7.63
essential solutions
delivered