Side Hinges

Side Hinges offer a rotational angle of 180 degrees. Types 1 and 2 are high resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Type 3 is a lower cost lower security alternative


In Stock!

Free sample available
Refine By Clear Filters

Overall Length

More OptionsLess Options(1)

Overall Width

Overall Thickness

More OptionsLess Options(1)

Material

Finish

Full Material


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Overall Length
:
80.0 mm
Overall Width
:
20.0 mm
Overall Thickness
:
20.0 mm
Maximum Rotation
:
180⁰
Number of Mounting Holes
:
4
Material
:
Brass
Finish
:
Chrome Plated
Brand
:
Mesan
Coating
:
Chrome Plated
Colour
:
Clear
Full Material
:
Chrome Plated Brass DIN 17672
Standard Pack: 50

Order any quantity

1 : £21.63 50 : £13.03 500 : £12.77 1000 : £12.51 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
50.0 mm
Overall Width
:
19.0 mm
Overall Thickness
:
19.0 mm
Maximum Rotation
:
180⁰
Number of Mounting Holes
:
3
Material
:
Die Cast Zinc Alloy
Finish
:
Black Powder Coated
Brand
:
Mesan
Colour
:
Clear
Full Material
:
Die Cast Zinc Alloy;Stainless Steel
Standard Pack: 50

Order any quantity

1 : £8.91 50 : £5.36 500 : £5.10 1000 : £4.82 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
60.0 mm
Overall Width
:
20.0 mm
Overall Thickness
:
20.0 mm
Maximum Rotation
:
180⁰
Number of Mounting Holes
:
4
Material
:
Brass
Finish
:
Chrome Plated
Brand
:
Mesan
Coating
:
Chrome Plated
Colour
:
Clear
Full Material
:
Chrome Plated Brass DIN 17672
Standard Pack: 50

Order any quantity

1 : £18.91 50 : £11.38 500 : £11.16 1000 : £10.93 For large quantities click 'Request Quote'

In Production!

Overall Length
:
60.0 mm
Overall Width
:
20.0 mm
Overall Thickness
:
20.0 mm
Maximum Rotation
:
180⁰
Number of Mounting Holes
:
4
Material
:
Brass
Finish
:
Chrome Plated
Brand
:
Mesan
Coating
:
Chrome Plated
Colour
:
Clear
Full Material
:
Chrome Plated Brass DIN 17672
Standard Pack: 50

Order any quantity

Please contact Customer Services for more information
Overall Length
:
81.0 mm
Overall Width
:
12.0 mm
Overall Thickness
:
16.0 mm
Maximum Rotation
:
180⁰
Number of Mounting Holes
:
4
Material
:
Brass
Finish
:
Chrome
ID - Mfg Item Number
:
993.3.1.16
Standard Pack: 50

Order any quantity

Please contact Customer Services for more information
Overall Length
:
81.0 mm
Overall Width
:
12.0 mm
Overall Thickness
:
19.0 mm
Maximum Rotation
:
180⁰
Number of Mounting Holes
:
4
Material
:
Brass
Finish
:
Chrome
ID - Mfg Item Number
:
993.3.1.19
Standard Pack: 50

Order any quantity

Please contact Customer Services for more information
Overall Length
:
81.0 mm
Overall Width
:
12.0 mm
Overall Thickness
:
21.0 mm
Maximum Rotation
:
180⁰
Number of Mounting Holes
:
4
Material
:
Brass
Finish
:
Chrome
ID - Mfg Item Number
:
993.3.1.21
Standard Pack: 50

Order any quantity

Please contact Customer Services for more information
Overall Length
:
64.0 mm
Overall Width
:
15.0 mm
Overall Thickness
:
18.0 mm
Maximum Rotation
:
180⁰
Number of Mounting Holes
:
4
Material
:
Stainless Steel
Finish
:
None
ID - Mfg Item Number
:
1293.4.0
Standard Pack: 50

Order any quantity

Please contact Customer Services for more information
essential solutions
delivered