Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Application(s) | Overall Length | Material | Overall Depth | Overall Width | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
2152E | £ 7.174 - £ 14.8376 | 88 In stock |
A5
|
8.346 in
212.0 mm
|
ABS
|
0.811 in
20.6 mm
|
7.953 in
202.0 mm
|
||||
2150E | £ 7.8312 - £ 16.4292 | 410 In stock |
A4
|
9.213 in
234.0 mm
|
ABS
|
1.22 in
31.0 mm
|
10.118 in
257.0 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue