Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Self Adhesive Push In

 (60 product groups)

List Grid

Adhesive Base Support - Non-Locking

In stock In production

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Base Support - Snap Locking, Low-Profile, Cupped

In stock In production

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Full Face Flange Protectors

In stock In production

Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.

No fasteners are required.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Colour: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Glides

In stock In production

Adhesive Glides are ideal for furniture legs to protect floors and reduce noise. The PTFE material provides a smooth glide action and is easily applied due to the self-adhesive backing.

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Raised Face Flange Protectors

In stock In production

Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

Shaped like a dics, the protects provide full flange face protection. The range is suitable for ANSI and ASME B16.5 flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.

Each size will protect the raised face for 150, 300, 400, 600, 900, 1500 and 2500 pound (lb) flanges.

Requires no fasteners.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Color: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Beaded Cable Ties - Push Mount

In stock In production

These Beaded Cable Ties easily snap to a panel where cables or wires must be attached and provide a solid hold. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.

It is simple to install and remove by push mount as needed for troubleshooting and repairs, eliminating the need for additional tools. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.

  • Material: Nylon, PP
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 HB

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Tie Mounts - Adhesive Mount, Swivel

In stock In production

Cable Tie Holders with Swivel offer application for just one cable tie but the unique swivel head allows 360 degree rotation of the mounted bundle. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Tie Mounts - Arrowhead Mount

In stock In production

Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. Variations of mounts and head styles are available

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Tie Mounts - Arrowhead Mount, Cupped

In stock In production

Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. The addition of the cupped base provides extra stability

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Tie Mounts - Arrowhead Mount, Removable

In stock In production

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Tie Mounts - Four Way,Adhesive/Screw Mount

In stock In production

Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Tie Mounts - Hook & Loop Ties, Snap In

In stock In production

These Cable Tie Mounts are designed to hold hook and loop cable ties. They snap into a square hole and are availible with different spacer lengths.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Tie Mounts - Masonry Mount

In stock In production

Push-fit Masonry Mounts secure cable tie bundles into pre-drilled masonry holes. These mounts are suitable for use with standard and heavy-duty cable ties.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Tie Mounts - Reverse Mount

In stock In production

Reverse Mount Cable Tie Holders offer an alternative mounting option to standard cable tie mounts and provide a very secure cable management solution

{0} variants (Filters applied) {0} variants (No filters applied)

Document Holders

In stock In production

Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips for quick attachment.

{0} variants (Filters applied) {0} variants (No filters applied)

Edge Locking Support - Rivet Mount

In stock In production

Edge Locking Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

{0} variants (Filters applied) {0} variants (No filters applied)

Fibre Clips - 3 Slot, 6 Cables, 3mm, Adhesive Mount

In stock In production

These Fibre Clips are used to secure and control fibre optic wires. It contains three slots that can store a total of six 3mm fibres. In addition, it features a side brackets that allow several clips to be connected.

The adhesive backing enables simple installation on various surfaces, avoiding the need for additional tools or complicated mounting methods. They are designed to securely hold the cables, reducing stress and strain on the fragile fibres. This reduces the likelihood of cable bends, kinks, or breakage, preserving the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecom facilities.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Fibre Reels - Base for Storage

In stock In production

Constructs a path for spooling fiber optic cables. Designed for use in fiber optic patch panel applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Fibre Bracket - Quarter Turn

In stock In production

These Fibre Brackets help minimize interference and prevent damage or stress on the fibre entering the clip. They securely hold the fiber optic cable in place, preventing fibre from coming loose or shifting during use.

Mounts and unmounts easily and quickly in a standard 19 inch rack with a quarter turn. Used for panels and components, including electronics, machinery, and enclosures.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

{0} variants (Filters applied) {0} variants (No filters applied)

Fibre Clips - 2 Slot, 2mm, Adhesive Mount

In stock In production

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 2mm cables, with each slot able to hold two cables.

It has side brackets that connect to each other for additional cables. They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

{0} variants (Filters applied) {0} variants (No filters applied)

Fibre Clips - 3 Slot - 3mm

In stock In production

These 3 Slot Fibre Clips are designed for organising and securing fibre optic cables, splice protectors, and WDMs. This type of fibre clip can hold three 3mm diameter fibres, ensuring an attractive and secure fit for optimal cable management.

It has adhesive pads for easy installation and helps keep the cabling in place, preventing unwanted movement, tangles, or cable damage. Used in various applications, including telecommunications, security systems, manufacturing or data centres.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

{0} variants (Filters applied) {0} variants (No filters applied)

Fibre Clips - 4 Slot, 3mm, Adhesive Mount

In stock In production

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 3mm cables, with each slot able to hold one cable.

They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

{0} variants (Filters applied) {0} variants (No filters applied)

Mounting Cable Ties - Adhesive Mount

In stock In production

Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Mounting Cable Ties - Push In, No Tension Wings

In stock In production

Push-in fastened cable ties offer a cable tie and mount all in one for fast installation.

{0} variants (Filters applied) {0} variants (No filters applied)

Mounting Cable Ties - Push In, Tension Wings

In stock In production

These Push-in mount cable ties offer fast installation and also have the added support of tension wings.

{0} variants (Filters applied) {0} variants (No filters applied)
  • of 3