For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(45 product groups)
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.
No fasteners are required.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Adhesive Glides are ideal for furniture legs to protect floors and reduce noise. The PTFE material provides a smooth glide action and is easily applied due to the self-adhesive backing.
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a dics, the protects provide full flange face protection. The range is suitable for ANSI and ASME B16.5 flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
Each size will protect the raised face for 150, 300, 400, 600, 900, 1500 and 2500 pound (lb) flanges.
Requires no fasteners.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Cable Tie Holders with Swivel offer application for just one cable tie but the unique swivel head allows 360 degree rotation of the mounted bundle. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips for quick attachment.
Edge Locking Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
These Fibre Clips are used to secure and control fibre optic wires. It contains three slots that can store a total of six 3mm fibres. In addition, it features a side brackets that allow several clips to be connected.
The adhesive backing enables simple installation on various surfaces, avoiding the need for additional tools or complicated mounting methods. They are designed to securely hold the cables, reducing stress and strain on the fragile fibres. This reduces the likelihood of cable bends, kinks, or breakage, preserving the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecom facilities.
Constructs a path for spooling fiber optic cables. Designed for use in fiber optic patch panel applications.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 2mm cables, with each slot able to hold two cables.
It has side brackets that connect to each other for additional cables. They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
These 3 Slot Fibre Clips are designed for organising and securing fibre optic cables, splice protectors, and WDMs. This type of fibre clip can hold three 3mm diameter fibres, ensuring an attractive and secure fit for optimal cable management.
It has adhesive pads for easy installation and helps keep the cabling in place, preventing unwanted movement, tangles, or cable damage. Used in various applications, including telecommunications, security systems, manufacturing or data centres.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 3mm cables, with each slot able to hold one cable.
They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Masking Tape Discs are used for a host of masking applications and come in a choice of material options.
7.3-Mil Crepe Tape with high-temperature Rubber adhesive provides a thick, pressure-sensitive tape that is easy to apply and remove with clean lines. This tape is best removed when warm or hot, but can also be removed when cold. Ideal for low-temperature paint and powder coating applications.
1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has excellent dielectric strength (up to 6500 volts) and is highly conformable. Applications that these are ideally suited to, include; high-temperature processes, powder coating, soldering, electrical insulation and PC boards.
2-Mil Polyester Film with 1.4-Mil Silicone adhesive is an industry standard product. It also has excellent heat and solvent resistance and offers no shrinkage. Ideal applications include; powder coating, e-coating, plating and anodizing.
All tape and discs are supplied with a split-back liner for easy removal from the role. Cleanly removes after use without leaving behind unsightly residue.
Masking Tapes are used for a hose of masking applications and come in a choice of material options.
Woven Fibreglass (glass cloth) with Silicone adhesive is ideal for powder coating, e-coating, plating, anodizing and high-temperature processes.
7.3-Mil Crepe with high-temperature Rubber adhesive is a thick, pressure-sensitive masking tape that is easy to apply and remove with clean lines. Best removed when warm or hot, but it can also be removed when cold. Ideal for low-temperature liquid and powder coating applications.
1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has dielectric strength (up to 6500 volts) and is highly conformable. It cleanly removes in one-piece after use. Ideal for high-temperature processes, powder coating, soldering, electrical insulation and PC board applications.
2-Mil Polyester Film with Silicone adhesive is an industry standard product with excellent heat and solvent resistance, and no shrinkage. Does not leave behind unsightly residue and removes in one-piece. Applications include; powder coating, e-coating, plating and anodizing.
Silicone on a Myar Film tape is form-fitting, making it an excellent solution for odd shapes. It creates a waterproof seal after 24-hour self-bonding cure. It has excellent electrical properties, with a dielectric strength of 300 VPM per minute at 356F. Suitable applications include high-temperature cures and all coating applications.
Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
PCB Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
PCB Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
PCB Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
PCB Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
Cylindrical Self Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.
Hemisphere Self Adhesive Bumper Feet are supplied with an adhesive backing that is easy to apply. These bumpers will not tarnish, scratch, or discolor when used as rubber feet or surface protectors.
Round Self Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.
Square Self Adhesive Bumper Feet are supplied with an adhesive backing that is easy to apply. These bumpers will not tarnish, scratch, or discolor when used as rubber feet or surface protectors.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue