For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(8 product groups)
Fibre Reel Standoff is designed to keep the cable reel clean, dry, and free from debris to ensure the integrity and safety of the cable during installation. It also helps to prevent tangling or twisting of the cable while it is being pulled or uncoiled, which can cause damage or break the cable.
The reel snaps onto the top of the standoff holding it in place. Used in applications for manufacturing, and medical.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 2mm cables, with each slot able to hold two cables.
It has side brackets that connect to each other for additional cables. They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
These 3 Slot Fibre Clips are designed for organising and securing fibre optic cables, splice protectors, and WDMs. This type of fibre clip can hold three 3mm diameter fibres, ensuring an attractive and secure fit for optimal cable management.
It has adhesive pads for easy installation and helps keep the cabling in place, preventing unwanted movement, tangles, or cable damage. Used in various applications, including telecommunications, security systems, manufacturing or data centres.
These Fibre Clips are used to secure and control fibre optic wires. It contains three slots that can store a total of six 3mm fibres. In addition, it features a side brackets that allow several clips to be connected.
The adhesive backing enables simple installation on various surfaces, avoiding the need for additional tools or complicated mounting methods. They are designed to securely hold the cables, reducing stress and strain on the fragile fibres. This reduces the likelihood of cable bends, kinks, or breakage, preserving the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecom facilities.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 3mm cables, with each slot able to hold one cable.
They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Constructs a path for spooling fiber optic cables. Designed for use in fiber optic patch panel applications.
The wire saddles are suitable for fibre wires and protecting their delicate nature.
The micro wire saddles are suitable for fibre wires and protecting their delicate nature.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue