Menu Search

Wire Saddle - Fitting Style - Adhesive ; Inside Height - 25.1 mm | 0.990 in ; Inside Width - 28.7 mm | 1.130 in ; ; Overall Width - 34.3 mm | 1.350 in

This Opticale Fibre Wire Saddle has an adhesive mount, it is ideal for routing fiber as it can be slid into place. It is made using UL rated nylon.
Item code:

OFNSB-16-01A-RT

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 $3.1887
10000 - 24999 $1.5347
25000 + $1.4069
Standard pack: 500

Order in multiple of 500

Total price:

$1,594.35

500 x $3.1887

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Depth 0.270 in
Inside Height 0.990 in
Inside Width 1.130 in
Overall Width 1.350 in
Colour Natural
Fitting Style Adhesive
Material Nylon
Material Flammability Standard UL94 V-2
Saddle Type Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us