Quantity | Unit price |
---|---|
500 - 9999 | $2.7726 |
10000 - 24999 | $1.335 |
25000 + | $1.2236 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Depth | 6.9 mm |
---|---|
Depth | 0.270 in |
Inside Height | 19.1 mm |
Inside Height | 0.750 in |
Inside Width | 21.1 mm |
Inside Width | 0.830 in |
Overall Width | 26.9 mm |
Overall Width | 1.060 in |
Colour | Natural |
Fitting Style | Adhesive |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Saddle Type | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue