Quantity | Unit price |
---|---|
1 - 6 | $25.20 |
7 - 12 | $21.60 |
13 - 24 | $18.00 |
25 - 124 | $14.40 |
125 - 249 | $13.70 |
250 - 374 | $13.00 |
375 - 499 | $12.30 |
500 + | $11.60 |
Overall Diameter | 20 mm |
---|---|
Overall Diameter | 0.787 in |
Overall Length | 180 mm |
Overall Length | 7.087 in |
Overall Width | 25 mm |
Overall Width | 0.984 in |
Pin Diameter | 13 mm |
Pin Diameter | 0.512 in |
Body Material | Steel |
Material | Steel |
Pin Material | Steel |
Washer Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue