Quantity | Unit price |
---|---|
1 - 224 | $0.9561 |
225 - 449 | $0.6813 |
450 - 899 | $0.477 |
900 - 1799 | $0.3429 |
1800 - 8999 | $0.2748 |
9000 - 17999 | $0.2591 |
18000 + | $0.2454 |
Compatible Inside Diameter | 36.1 mm |
---|---|
Compatible Inside Diameter | 1.420 in |
Hole Size | 2.4 mm |
Hole Size | 0.093 in |
Colour | Natural |
Full Material | High Density Polyethylene |
Material | HDPE |
Style | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue