Quantity | Unit price |
---|---|
1 - 312 | $1.9371 |
313 - 624 | $1.3851 |
625 - 1249 | $0.9696 |
1250 - 2499 | $0.6903 |
2500 - 12499 | $0.5541 |
12500 - 24999 | $0.5268 |
25000 + | $0.4971 |
Compatible Inside Diameter | 2.4 mm |
---|---|
Compatible Inside Diameter | 0.094 in |
Hole Size | 31.8 mm |
Hole Size | 1.250 in |
Colour | Natural |
Full Material | High Density Polyethylene |
Material | HDPE |
Style | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue