Menu Search

Cable Clamps - Plug In/Adhesive Mount, Adjustable - Natural ; Compatible Cable Diameter Range - 3.0 - 8.5 mm | 0.118 - 0.335 in

This webbed adjustable cable clip is used to snap into holes in your panels to accommodate wires or cables in assemblies securely. It can be clipped closed using the thumb pad. Reduces stress and strain on cables, preventing them from being bent, or pulled. Natural, made from PA and ULV94 V-2 rated.
Item code:

WAC2-01

23000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 $1.611
10000 - 24999 $1.1594
25000 + $0.7337
Standard pack: 500

Order in multiple of 500

Total price:

$805.50

500 x $1.611

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Diameter Range 0.118 - 0.335 in
Compatible Hole Diameter Range 0.236 - 0.268 in
Compatible Panel Thickness Range 0.02 - 0.098 in
Maximum Compatible Cable Diameter 0.335 in
Maximum Compatible Hole Diameter 0.268 in
Maximum Compatible Panel Thickness 0.098 in
Maximum Operating Temperature 185 °F
Minimum Compatible Cable Diameter 0.118 in
Minimum Compatible Hole Diameter 0.236 in
Minimum Compatible Panel Thickness 0.02 in
Minimum Operating Temperature -40 °F
Minimum Panel Thickness 0.02 in
Operating Temperature Range -40 - 185 °F
Adjustability Adjustable
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us