Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 2.8 - 3.6 mm |
---|---|
Compatible Cable Diameter Range | 0.110 - 0.140 in |
Maximum Compatible Cable Diameter | 3.6 mm |
Maximum Compatible Cable Diameter | 0.140 in |
Minimum Compatible Cable Diameter | 2.8 mm |
Minimum Compatible Cable Diameter | 0.110 in |
Overall Height | 18.3 mm |
Overall Height | 0.720 in |
Ball End Type | Ball |
Colour | Natural |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Twist Lock |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue