Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 25.4 mm |
---|---|
Base Length | 1.000 in |
Base Width | 25.4 mm |
Base Width | 1.000 in |
Overall Length | 19.1 mm |
Overall Length | 0.750 in |
Thread Size | 1/4-20 |
Mounting Method | Adhesive |
Base Shape | Square |
Colour | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue