Quantity | Unit price |
---|---|
1 - 337 | $2.2437 |
338 - 674 | $1.6056 |
675 - 1349 | $1.1243 |
1350 - 2699 | $0.8018 |
2700 - 13499 | $0.6428 |
13500 - 26999 | $0.6086 |
27000 + | $0.5792 |
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.000 in |
Compatible Tube Gauge | 18 |
Threaded Centre | Yes |
Colour | Black |
Material | PA |
Finish | Polished |
Fitting Style | Push Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue