Quantity | Unit price |
---|---|
1 - 299 | $7.7205 |
300 - 599 | $3.8603 |
600 - 2999 | $1.5441 |
3000 - 5999 | $0.6858 |
6000 - 11999 | $0.6179 |
12000 - 20999 | $0.5837 |
21000 + | $0.5495 |
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.000 in |
Compatible Tube Gauge | 16 |
Threaded Centre | Yes |
Colour | Natural |
Material | PA |
Finish | Polished |
Fitting Style | Push Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue