Quantity | Unit price |
---|---|
1 - 124 | $4.9038 |
125 - 249 | $2.2413 |
250 - 499 | $1.5644 |
500 - 2499 | $0.8943 |
2500 - 4999 | $0.8499 |
5000 - 7499 | $0.8055 |
7500 + | $0.7613 |
Compatible Outside Tube Diameter | 38.1 mm |
---|---|
Compatible Outside Tube Diameter | 1.500 in |
Minimum Compatible Wall Thickness | 1.2 mm |
Minimum Compatible Wall Thickness | 0.049 in |
Maximum Compatible Wall Thickness | 1.7 mm |
Maximum Compatible Wall Thickness | 0.065 in |
Compatible Tube Gauge | 16-18 |
Threaded Centre | Yes |
Colour | Black |
Material | HDPE;Steel |
Finish | Polished |
Fitting Style | Ribbed |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue