Quantity | Unit price |
---|---|
1 - 11 | $26.2494 |
12 - 23 | $22.5027 |
24 - 47 | $18.756 |
48 - 143 | $15.0093 |
144 - 239 | $14.2601 |
240 - 335 | $13.488 |
336 + | $12.7616 |
Compatible Outside Tube Diameter | 38.1 mm |
---|---|
Compatible Outside Tube Diameter | 1.5 in |
Maximum Compatible Wall Thickness | 1.7 mm |
Maximum Compatible Wall Thickness | 0.065 in |
Compatible Tube Gauge | 16 |
Threaded Centre | Yes |
Colour | Black |
Material | PA;Brass |
Fitting Style | Push Fit |
Metal Prongs | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue