Quantity | Unit price |
---|---|
20 - 199 | $9.5144 |
200 - 599 | $4.3146 |
600 - 999 | $3.0201 |
1000 - 4999 | $1.7303 |
5000 - 9999 | $1.6443 |
10000 - 14999 | $1.5579 |
15000 + | $1.4693 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 25.0 mm |
---|---|
Compatible Outside Tube Diameter | 0.984 in |
Maximum Compatible Wall Thickness | 1.5 mm |
Maximum Compatible Wall Thickness | 0.059 in |
Head Length | 25.0 mm |
Head Length | 0.984 in |
Head Width | 25.0 mm |
Head Width | 0.984 in |
Compatible Tube Gauge | 1.5 |
Threaded Centre | Yes |
Thread Size | M10 |
Material | Steel |
Finish | Zinc Plated |
Fitting Style | Ribbed |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue