Quantity | Unit price |
---|---|
1 - 24 | $3.7694 |
25 - 249 | $1.5149 |
250 - 2499 | $0.6722 |
2500 - 4999 | $0.654 |
5000 - 7499 | $0.6404 |
7500 + | $0.6063 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | High Density Polyethylene |
Colour | Yellow |
Compatible Thread Standard (All) | Metric |
Compatible Thread Sizes (All) | M26 x 1.5 |
Overall Diameter | 30.7 mm |
Overall Diameter | 1.209 in |
Overall Height | 15.0 mm |
Overall Height | 0.591 in |
Distance Across Flats | 28.0 mm |
Distance Across Flats | 1.102 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue