Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | High Density Polyethylene |
Colour | Yellow |
Compatible Thread Standard (All) | Metric |
Compatible Thread Sizes (All) | M8 x 1.0 |
Overall Diameter | 11.0 mm |
Overall Diameter | 0.433 in |
Overall Height | 13.0 mm |
Overall Height | 0.512 in |
Distance Across Flats | 10.0 mm |
Distance Across Flats | 0.394 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue