Quantity | Unit price |
---|---|
1 - 14 | $28.4745 |
15 - 29 | $14.2373 |
30 - 149 | $5.6768 |
150 - 1499 | $2.5206 |
1500 - 2999 | $2.4072 |
3000 - 4499 | $2.271 |
4500 + | $2.1527 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Standard (All) | BSP, GAS |
Compatible Thread Sizes (All) | 3-11 |
Overall Diameter | 105 mm |
Overall Diameter | 4.134 in |
Overall Height | 16.5 mm |
Overall Height | 0.650 in |
Thread Length | 11.3 mm |
Thread Length | 0.445 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue